earth_america
user_standard Log on
action_search_stroke
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AD v3
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024
10/7/2024

SpaceLogic AD v3 Wi-Fi Module

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke AD v3 Wi-Fi Module
Figure: AD v3 Wi-Fi Module

Introduction

SpaceLogic™ AD v3 Wi-Fi Module is an optional accessory to SpaceLogic Advanced Display v3 (AD v3). Through the Wi-Fi module, you can establish wireless communication between AD v3 and EcoStruxure BMS servers connected to a wireless access point. For more information on AD v3, see the SpaceLogic Advanced Display Specification Sheet.

The AD v3 Wi-Fi Module is an M.2 form factor card, which is inserted into an expansion slot (M.2 connector) on the AD v3 main board. The Wi-Fi module comes with an adhesive mount Wi-Fi antenna. For information on how to install the Wi-Fi module and the antenna, see the SpaceLogic AD v3 Wi-Fi Module Installation Sheet.

Features

The AD v3 Wi-Fi Module has the following features:

  • Low power consumption and high performance

  • Compliant with IEEE 802.11 a/b/g/n/ac

  • Compact M.2 2230 card with PCI Express interface

  • Support of both 2.4 GHz and 5 GHz frequency bands

  • Enhanced wireless security through WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, and AES-CCMP

Table: Part Numbers

Product

Part number

Product

Part number

AD v3 Wi-Fi Module
(Includes M.2 2230 card and antenna with integrated cable)
SXWADWIFI10002
AD v3 cable, straight, USB-C, 2.4 m (7.87 ft)
SXWADUSBC10001

Specifications

Card
Card form factor
M.2 2230
Card connector keying, interface
M.2 key E, PCI Express
Radio
Communication protocol
IEEE 802.11 a/b/g/n/ac
Frequency
2.412 to 2.484 GHz
  
4.915 to 5.925 GHz
Modulation schemes
DSSS with DBPSK and DQPSK
  
QFDM with BPSK, QPSK, 16-QAM, 64-QAM, and 256-QAM
  
CCK
Radio signal range
40 m (131 ft) free space
Output power – 2.4 GHz band
See table below.

IEEE standard

Output power

IEEE standard

Output power

802.11b (11 Mbps)

18 dBm +1/-1.5 dBm

802.11g (54 Mbps)

17 dBm +1/-1.5 dBm

802.11n (HT20, MCS7)

16 dBm +1/-1.5 dBm

802.11n (HT40, MCS7)

16 dBm +1/-1.5 dBm

Output power – 5 GHz band
See table below.

IEEE standard

Output power

IEEE standard

Output power

802.11a (54 Mbps)

17 dBm +1.5/-2 dBm

802.11n (HT20, MCS7)

16 dBm +1.5/-2 dBm

802.11n (HT40, MCS7)

16 dBm +1.5/-2 dBm

802.11ac (VHT80, MCS9)

14 dBm +1.5/-2 dBm

Receive sensitivity – 2.4 GHz band
See table below.

IEEE standard

Receive sensitivity

IEEE standard

Receive sensitivity

802.11b (11 Mbps)

Less than -79 dBm

802.11g (54 Mbps)

Less than -65 dBm

802.11n (HT20, MCS7)

Less than -64 dBm

802.11n (HT40, MCS7)

Less than -61 dBm

Receive sensitivity – 5 GHz band
See table below.

IEEE standard

Receive sensitivity

IEEE standard

Receive sensitivity

802.11a (54 Mbps)

Less than -65 dBm

802.11n (HT20, MCS7)

Less than -64 dBm

802.11n (HT40, MCS7)

Less than -61 dBm

802.11ac (VHT80, MCS9)

Less than -51 dBm

Maximum data rate
See table below.

IEEE standard

Maximum data rate

IEEE standard

Maximum data rate

802.11b

11 Mbps

802.11a, 802.11g

54 Mbps

802.11n

300 Mbps

802.11ac

866.7 Mbps

Antenna connectors
2 IPEX MHF4 connector receptacles:
  
Ant1 (Main): Wi-Fi Tx/Rx a
  
Ant2 (Aux): Wi-Fi Tx/Rx
Power input
Nominal voltage
3.3 VDC
Power consumption
Maximum 0.79 W (3.3 V)
Environment
Ambient temperature, operating
0 to 70 °C (32 to 158 °F)
Ambient temperature, storage
-30 to +85 °C (-22 to +185 °F)
Humidity, operating
Maximum 85 % RH non-condensing
Humidity, storage
Maximum 60 % RH non-condensing
Mechanical
Dimensions (W x H x D)
22 x 30 x 2.25 mm (0.87 x 1.18 x 0.09 in.)
Weight
2.5 g (0.088 oz)
Security
Security
WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, AES-CCMP
Agency compliances
EMC
ETSI EN 301 489-1 V2.1.1; ETSI EN 301 489-17 V3.1.1
  
FCC 47 CFR Part 15 Subpart B, Class B
  
ICES-003 (Issue 6), Class B
Radio
ETSI EN 300 328 V2.2.2
  
ETSI EN 301 893 V2.1.1
  
FCC 47 CFR Part 15 Subpart C
  
FCC 47 CFR Part 15 Subpart E
  
RSS-247, Issue 2 (2017)
  
RSS-Gen, Issue 5 (2018)
SAR
BS/EN 62311:2008
  
FCC 47 CFR Part 2, 2.1093; IEEE C95.1-1991; IEEE 1528-2003
  
RSS-102 Issue 5 (2015); IEC 62209-2 (2010); IEEE 1528-2003
Safety standards
BS/EN 62368-1:2014 + A11:2007
  
IEC 62368–1:2014
FCC ID
TX2-RTL8822CE
ISED certification number
IC: 6317A-RTL8822CE
Antenna
Frequency
2.400 to 5.850 GHz
Peak gain
2.91 dBi (at 2.484 GHz)
VSWR
<= 2.5
Ambient temperature, operating
-30 to +65 °C (-22 to +149 °F)
Ambient temperature, storage
-30 to +85 °C (-22 to +185 °F)
Installation
Adhesive tape (for installation inside AD v3)
  • SpaceLogic Advanced Display
  • AD v3 Wi-Fi Module