Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Device |
Part number |
Xenta to AS-P Adapter |
SXWASPXEN10001 |
SpaceLogic AS-P |
SXWASPXXX10001 |
SpaceLogic AS-P-S
|
SXWASPSBX10001
|
TAC Xenta 400 Terminal Part |
007309020 |
Xenta to AS-P Adapter | |
AC input | |
Operating voltage range
|
24 VAC ± 20 %
|
Recommended transformer rating
|
≥16 VA
|
DC input | |
Operating voltage range
|
19.2-40 VDC
|
Power consumption
|
max. 15 W
|
DC output | |
Output voltage
|
24 VDC ± 1 V
|
Output power
|
10 W
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|