Configure the CLAN address using WorkStation.
Disconnect the USB cable from AS-P or Automation Server.
Connect the USB cable again.
DC input | |
Current consumption
|
0.1 A to 0.3 A at 5 VDC (USB 2.0)
|
Port types | |
USB port
|
USB 2.0, type-B connector
|
RS-485 LAN port
|
Isolated interface, failsafe transceiver
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Regulatory compliance | |
EMC, safety, and environment
|
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, China RoHS SJ/T 11364-2014
|