earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hardware Installation

Hardware Installation


Products: Wireless Adapter - Advanced
Functionalities: Hardware
Product version: 2022
6/21/2022

SpaceLogic™ Wireless Adapter - Advanced

Regulatory Compliance and Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Technical Literature

  • SpaceLogic Hardware Reference Guide, 04-XX001-XX-en

Dimensions of the Adapter, Mounting Cradle (Optional), and Wall Plate (Optional)

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

Installing the Adapter on an Enclosure Exterior

 
action_zoom_plus_stroke

Installing the Adapter on a Dropped Ceiling Using the Mounting Cradle (Optional)

 
action_zoom_plus_stroke

Installing the Adapter on a Wall Using the Mounting Cradle and Wall Plate (Optional)

 
action_zoom_plus_stroke

Wiring

For information on wiring, see the Hardware Reference Guide.

Part Numbers

Product

Part number

SpaceLogic Wireless Adapter - Advanced
SXWZBAUSB10001

USB Adapter Cradle Kit

Includes plastic mounting cradle and wall plate

SXWUSBCRA10001

USB Extension Cable 1 m (3 ft)

Includes USB extension cable of length 1 m (3 ft)

SXWUSBCBL10001

Plenum Rated USB Extension Cable 3 m (10 ft)

Includes plenum rated USB extension cable of length 3 m (10 ft)

SXWUSBCBL10002

Specifications

DC input
Supply voltage
5 VDC (powered by USB host port on RP-C)
Maximum power consumption
0.3 W
Port types
USB port
USB 2.0, type-A connector
Wireless connectivity
Communication protocol
Zigbee 3.0
Certification
Zigbee Certified Product (when used with RP controllers and automation servers)
Frequency band
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
Maximum output power
+10 dBm
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Antenna
Integrated antenna
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94 HB
Plenum rating
UL 2043 (Approved for plenum installations)
Regulatory compliance
Radio certification
FCC ID: QOQ13
  
IC: 5123A-13

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke