Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
MP-V part numbers: SXWMPV7AX10002, SXWMPV7AX10003, SXWMPV9AX10002, and SXWMPV9AX10003
RP-C part numbers: SXWRCF12A10002, SXWRCF12B10002, SXWRCF12C10002, SXWRCF16A10003, SXWRCF16B10001, and SXWRCF16B10002
RP-V part numbers: SXWRPV4A10001 and SXWRPV5A10001
Recommended screw tightening torque: 0.5 Nm (4.5 lbf.in)
For information on wiring, see the SpaceLogic Hardware Reference Guide.
Product |
Part number |
Isolated RS-485 adapter (cable not included)
|
SXWISORS48510001
|
Non-isolated RS-485 adapter (cable not included)
|
SXWNISORS48510001
|
DC input | |
Nominal voltage
|
Isolated adapter: 24 VDC
|
Non-isolated adapter: 0 V
|
|
Maximum power consumption
|
Isolated adapter: 0.4 W
|
Non-isolated adapter: 0 W
|
|
Connectors | |
To automation server
|
RS-485, 4-pole screw terminal block
|
To RP-C, RP-V, and MP-V controller
|
RS-485, RJ45 port
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Indoor use only
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Weight
|
Isolated adapter: 80 g (2.82 oz)
|
Non-isolated adapter: 40 g (1.41 oz)
|
|
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|