earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: PS-24V
Functionalities: Hardware, Smoke Control
Product version: 1.7, 1.8, 1.9
5/25/2018

PS-24V

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke PS-24V

PS-24V

Introduction

The PS-24V power supply module is designed to accommodate the specific power requirements of the SmartStruxure server device and its connected I/O modules.

Features

The PS-24V is a power supply module that accommodates 24 VAC or 24 VDC input power.

Reliable consistent output power

Each power supply module delivers reliable and consistent output power of 24 VDC to the terminal base.

30 W rating

This power supply module can supply power for loads up to 30 W. The consumption of downstream modules can vary. A PS-24V can deliver power to one SmartStruxure server device and a number of I/O modules calculated from the Power Budget table. If more I/O modules are needed, another power supply can be added to the bus. The output power delivered by the previous power supply on the bus is interrupted in the terminal base of the next power supply while also providing communication and ground pass-through.

Table: Power Budget

Module

DC input supply power

AS-P

10 W

Automation Server

7 W

DI-16

1.6 W

UI-16

1.8 W

RTD-DI-16

1.6 W

DO-FA-12(-H)

1.8 W

DO-FC-8(-H)

2.2 W

AO-8(-H)

4.9 W

AO-V-8(-H)

0.7 W

UI-8/DO-FC-4(-H)

1.9 W

UI-8/AO-4

3.2 W

UI-8/AO-V-4(-H)

1.0 W
Modular and scalable system

The modules are part of a modular system that delivers power and communications on a common bus. Connecting modules is a one-step process: just slide the modules together using the built-in connectors.

Polarity independent

The main AC/DC input (L/+ and N/-) is galvanically isolated from the DC output (to the I/O bus). This removes the risk of damage due to earth currents and permits the input power to be wired without concern for polarity matching.

Overload protection

When a power supply module’s load (total load of SmartStruxure server device, I/O modules, and communication modules) exceeds its rating, the power supply module will protect itself from being damaged.

Patented two-piece design

Each module can be separated from its terminal base to allow the site to be wired prior to the installation of the electronics. The patented locking mechanism serves as handles for removing the module from its base. All critical components have a protective cover that permits convection cooling to occur.

 
action_zoom_plus_stroke Two-piece design

Two-piece design

Auto-addressing

The auto-addressing feature eliminates the need for setting DIP switches or pressing commission buttons. Each module automatically knows its order in the chain and assigns itself accordingly – significantly reducing engineering and maintenance time.

Simple DIN-rail installation

Fasteners easily snap into a locked position for panel installation. The fastener has a quick-release feature for easy DIN-rail removal.

Accommodates multiple row panel installations

The SmartStruxure devices use built-in connectors for single row connectivity, side by side. If a panel size requires multiple rows, extension cords are available.

LED status indicators

The front panel of the PS-24V module includes status LEDs for input and output power. The LED for input power indicates the status of the main power. The output power indicator shows if the power supply output is within the proper range.

Specifications

DC output
Voltage
24 VDC
Accuracy
+/-1 VDC
Maximum power
30 W
AC input
Nominal voltage
24 VAC
Operating voltage range
+/-20 %
Frequency
50/60 Hz
Maximum current
2.5 A rms
Recommended transformer rating
60 VA or higher
DC input
Nominal voltage
24 to 30 VDC
Operating voltage range
21 to 33 VDC
Maximum power consumption
40 W
Terminals
 
action_zoom_plus_stroke
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Maximum humidity
95 % RH non-condensing
Material
Plastic flame rating
UL94-5VB
Enclosure
PC/ABS
Ingress protection rating
IP 20
Mechanical
Dimensions including terminal base
90 W x 114 H x 64 D mm (3.6 W x 4.5 H x 2.5 D in.)
 
action_zoom_plus_stroke
Weight including terminal base
0.285 kg (0.63 lb)
Weight excluding terminal base
0.186 kg (0.41 lb)
Agency compliances
Emission
RCM; EN 61000-6-3; EN 50491-5-2; FCC Part 15, Sub-part B, Class B
Immunity
EN 61000-6-2; EN 50491-5-3
Safety
EN 60730-1; EN 60730-2-11; EN 50491-3; UL 916 C-UL US Listed
Product
EN 50491-1
Smoke control product safety
UL 864
Access control system unit safety
UL 294
Part numbers
PS-24V Power Supply 24 VAC/VDC
SXWPS24VX10001
TB-PS-W1, Terminal Base for Power Supply
(Required for each power supply)
SXWTBPSW110001