earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AO-8, AO-V-8, DO-FA-12, DO-FC-8
Functionalities: Hardware
Product version: 1.0, 1.1, 1.2, 1.3, 1.4, 1.5, 1.6, 1.7, 1.8, 1.9, 2.0, 2.1, 3.0, 3.1, 3.2
3/16/2018

Output Modules

Output modules support a number of electrical types, such as digital, tristate, and pulsed digital outputs. The available output modules include the following:

  • DO-FA-12 and DO-FA-12-H

  • DO-FC-8 and DO-FC-8-H

  • AO-8 and AO-8-H

  • AO-V-8 and AO-V-8-H

Note:

Module names with an -H indicate the presence of Hand-Off-Auto override switches.

DO-FA-12 and DO-FA-12-H I/O Modules

The DO-FA-12 I/O module is a digital output, Form A relay, 12-channel I/O module.

The supported output types include the following:

  • Digital Form A

  • Tristate

The Form-A relays in the DO-FA-12 are designed for direct load applications for up to 2 A loads. For more information, see DO-FA-12 and DO-FA-12-H I/O Modules .

DO-FC-8 and DO-FC-8-H I/O Modules

The DO-FC-8 I/O module is a digital output, Form C relay, 8-channel I/O module.

The supported output types include the following:

  • Digital Form C

  • Tristate

The Form-C relays in the DO-FC-8 are designed for direct load applications for up to 3 A loads. For more information, see DO-FC-8 and DO-FC-8-H I/O Modules .

AO-8 and AO-8-H I/O Modules

The AO-8 is an analog output, 8-channel I/O module. Each channel contains both voltage and current outputs.

The following output types are supported:

  • Voltage 0–10 VDC

  • Current 0–20 mA

Since the AO-8 controls 0-10 VDC outputs, the module supports a wide range of devices, such as valves and actuators. You can use the AO-8 to drive 0-20 mA currents on any of its eight channels. For more information, see AO-8 and AO-8-H I/O Modules .

AO-V-8 and AO-V-8-H I/O Modules

The AO-V-8 I/O module is an analog output, 8-channel I/O module that contains only voltage outputs.

The supported output type is Voltage 0–10 VDC, so the AO-V-8 supports a wide range of devices, such as valves and actuators. For more information, see AO-V-8 and AO-V-8-H I/O Modules .

  • I/O Modules
  • DO-FA-12 and DO-FA-12-H I/O Modules
  • DO-FC-8 and DO-FC-8-H I/O Modules
  • AO-8 and AO-8-H I/O Modules
  • AO-V-8 and AO-V-8-H I/O Modules