earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: MP-C
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022
5/18/2018

MP-C Screw Terminals

arrow1_rotationMP-C-15A Screw Terminals arrow1_rotationMP-C-18A Screw Terminals arrow1_rotationMP-C-18B Screw Terminals arrow1_rotationMP-C-24A Screw Terminals arrow1_rotationMP-C-36A Screw Terminals

The MP-C is delivered with terminal blocks installed on the device. The MP-C uses pluggable terminal blocks, which are easy to install and remove from the device.

The only exception is the high power relay outputs on the MP-C-15A and MP-C-18A models, which use a two-position fixed terminal block due to current requirements.

Spare terminal blocks can be ordered separately using the part number SXWMPCCON1.

The wiring recommendations are provided separately. For more information, see Wiring .

MP-C-15A Screw Terminals

MP-C-15A has 15 I/O points and the controller is equipped with six pluggable terminal blocks and one fixed terminal block.

For more information, see MP-C-15A Screw Terminals .

MP-C-18A Screw Terminals

MP-C-18A has 18 I/O points and the controller is equipped with seven pluggable terminal blocks and one fixed terminal block.

For more information, see MP-C-18A Screw Terminals .

MP-C-18B Screw Terminals

MP-C-18B has 18 I/O points and the controller is equipped with seven pluggable terminal blocks.

For more information, see MP-C-18B Screw Terminals .

MP-C-24A Screw Terminals

MP-C-24A has 24 I/O points and the controller is equipped with seven pluggable terminal blocks.

For more information, see MP-C-24A Screw Terminals .

MP-C-36A Screw Terminals

MP-C-36A has 36 I/O points and the controller is equipped with 10 pluggable terminal blocks.

For more information, see MP-C-36A Screw Terminals .

  • MP-C Controllers
  • MP-C-15A Screw Terminals
  • MP-C-18A Screw Terminals
  • MP-C-18B Screw Terminals
  • MP-C-24A Screw Terminals
  • MP-C-36A Screw Terminals
  • Wiring