The RP-C controller models provide 12 or 16 I/O points, consisting of four different sets of I/O point types. The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.
I/O Point Types |
RP-C-12A-F-24V |
RP-C-12B-F-24V |
RP-C-12C-F-24V |
RP-C-16B-F-24V RP-C-16A-F-230V RP-C-16B-F-230V |
Universal I/O Type Ub |
8 |
8 |
4 |
8 |
Solid-state relay outputs (MOSFET) |
4 |
- |
4 |
4 |
Relay outputs Form A |
- |
3 |
3 |
3 |
High power relay outputs Form C |
- |
1 |
1 |
1 |
By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the RP-C controls and supervises equipment that can be used to suit a wide range of HVAC applications.
The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.
For more information, see Universal Inputs/Outputs .
The solid-state relay (SSR) outputs can be used in many applications to switch 24 VAC or 24 VDC on or off for external loads such as actuators, relays, or indicators. SSRs are silent and are not adversely affected by relay contact wear.
For more information, see Solid-state Relay (SSR) Outputs .
The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.
For more information, see Relay Outputs .
The main application of the high power relay output is to power an electrical heating element directly.
For more information, see High Power Relay Outputs .