earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-SMI-2-LV-PD
Functionalities: Hardware
Product version: 3.2, 3.3, 2022, 2023, 2024
7/5/2024

Wire Sizes and Lengths for the Low-Voltage (24 VDC) Blind Outputs of the RP Controller Expansion Blind Modules

This section provides recommendations on wires sizes and lengths for the low-voltage (24 VDC) Blind outputs of the RP controller expansion blind modules.

The recommendations apply to the following RP controller expansion blind modules:

  • RP-C-EXT-BL-2-LV-PD and RP-C-EXT-BL-SMI-2-LV-PD

The recommendations are for guidance only. Other wire sizes and lengths may be used, depending on wiring rules and when appropriate.

Table: Wire Sizes and Lengths for the Low-Voltage (24 VDC) Blind Outputs of the RP Controller Expansion Blind Modules

Terminals

Minimum Cross-sectional Area

Maximum Cable Length

24 VDC output terminals a for blind motor control

0.5 mm² (20 AWG)

According to local wiring rules

  1. On RP-C-EXT-BL-2-LV-PD, the 24 VDC output terminals are marked “M+” and “M-”. On RP-C-EXT-BL-SMI-2-LV-PD, the 24 VDC output terminals are marked “0 V” and “24 V”.
  • I/O Wiring
  • Wire Sizes and Lengths
  • RP-C Controllers
  • RP-C-EXT-BL-SMI-2-LV-PD
  • Low-Voltage Blind Outputs
  • RP-C-EXT-BL-2-LV-PD
  • SMI LoVo Blind Outputs
  • Wire Sizes and Lengths for the Power Input and Power Output of the RP Controller Expansion Modules
  • Wire Sizes and Lengths for the Digital Inputs of the RP Controller Expansion Modules
  • Wiring