earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-B, IP-IO , MP-C
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022
7/22/2021

Output Override Function

arrow1_rotationUser Experience arrow1_rotationKeys arrow1_rotationBasic Operation arrow1_rotationOverride Outputs arrow1_rotationView Inputs and Outputs arrow1_rotationConfigure Inputs and Outputs for Temporary Use arrow1_rotationSpecifications

The output override function allows you to manually override outputs. This function can be used for testing, commissioning, and maintenance of equipment.

An override display unit consisting of an LCD display and five keys is provided for override control of the output channels.

 
action_zoom_plus_stroke Override display unit

Override display unit

The override display also enables you to perform the following actions:

  • View inputs and outputs

  • Configure inputs and outputs

User Experience

The override display has a menu-driven user interface, which facilitates overriding of the outputs, local configuration of inputs and outputs, and other tasks.

For more information, see User Experience .

Keys

You use the keys on the override display to navigate the screens of the user interface and to select options on menus and lists.

For more information, see Keys .

Basic Operation

The basic operation of the user interface includes the following actions:

  • Highlight an option on a menu or list

  • Select an option on a menu or list

  • Change a value

For more information, see Basic Operation .

Override Outputs

You use the override display to manually override digital outputs as well as analog outputs.

For more information, see Override Outputs .

View Inputs and Outputs

Using the override display, you can view the configuration and the present values for inputs and outputs, and for outputs you can also view the override status.

For more information, see View Inputs and Outputs .

Configure Inputs and Outputs for Temporary Use

In configuration mode, you can locally configure inputs and outputs for temporary use during commissioning of the device. You can configure inputs and outputs that have not been configured through WorkStation.

For more information, see Configure Inputs and Outputs for Temporary Use .

Specifications

Display
Display resolution
128 x 64 pixels
Display size
36 W x 17 H mm (1.4 W x 0.7 H in.)
Display type
FSTN monochrome LCD, white color transflective backlight
  • AS-B Servers
  • MP-C Controllers
  • User Experience
  • Keys
  • Basic Operation
  • Override Outputs
  • View Inputs and Outputs
  • Configure Inputs and Outputs for Temporary Use