AD v2 is the successor to AD v1, and offers several improvements such as higher display resolution, enhanced processor performance, and increased memory size. Like AD v1, AD v2 provides a Human Machine Interface (HMI) for local access to SmartStruxure servers.
AD v2 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.
AD v2
AD v2 is intended to be used as a stationary HMI terminal. For example, AD v2 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.
AD v2 is preinstalled with SmartXKiosk, which allows you to lock AD v2 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. For more information, see SmartXKiosk Overview .
AD v2 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.
The frame and its base do not provide protection against theft.
The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v2 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.
AD v2 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with SmartStruxure servers. AD v2 can be powered either by an AS-P, AS-B, or USB power adapter, but not by an Automation Server.
For more information, see AD v2 Communication and Power .
AD v2 is delivered with the following set of preinstalled apps:
SmartXKiosk for locking AD v2 into Kiosk mode
SmartX AD-Link for enabling IP over USB communication
For more information, see SmartX AD-Link Overview .
Technician Tool for operation and maintenance of SmartStruxure servers
For more information, see Technician Tool Overview .
AdaptiApps shell apps for deployment of AdaptiApps end user apps
Electrical | |
DC input current consumption
|
500 mA to 1.3 A
|
DC input supply voltage
|
5 VDC (USB)
|
Environment | |
Ambient temperature, operating
|
5 to 35 °C (41 to 95 °F)
|
Ambient temperature, storage
|
-20 °C to +60 °C (-4 °F to +140 °F)
|
Maximum humidity
|
95 % RH non-condensing
|
Material | |
Enclosure
|
UV stable ABS
|
Enclosure rating
|
IP 54
|
Plastic rating
|
UL94-HB
|
Mechanical | |
Dimensions (W x H x D)
|
301 x 167 x 19 mm (11.8 x 6.6 x 0.75 in.)
|
![]() |
|
Weight
|
0.743 kg (1.638 lb)
|
Communications | |
USB
|
1 USB 2.0 port
|
WiFi
|
802.11 a/b/g/n/ac 2.4 + 5 GHz, VHT80
|
CPU | |
Frequency
|
1.6 GHz
|
Type
|
Octa-core (8-core)
|
Internal memory
|
2 GB RAM, 16 GB ROM
|
Operating system | |
Supported versions
|
Android 6.0 (Marshmallow)
|
Display | |
Display resolution
|
1,920 x 1,200 pixels
|
Display aspect ratio
|
16:10
|
Display size
|
10.1 inches (255 mm)
|
Display type
|
TFT LCD, touchscreen
|