earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C
Functionalities: Hardware
Product version: 2022
3/11/2022

Zigbee DALI Module Screw Terminals

The Zigbee DALI module is equipped with eight fixed screw terminals.

Recommended terminal screw tightening torque: 0.50 Nm (4.4 lbf.in)

The Zigbee modules are equipped with screw terminal covers (doors) to reduce access to the screw terminals and wires. To access the screw terminals and wires, you need to loosen the two screws that hold each door in place and then open the door. These two screws are also used to fasten the cable to device, using an upper clamping bar and two lower (removable) clamping bars located under the door.

Recommended clamping screw tightening torque: 0.59 Nm (5.2 lbf.in)

Danger Danger

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

Disconnect the power supply and other high voltage equipment before wiring.

Failure to follow these instructions will result in death or serious injury.

 
action_zoom_plus_stroke Screw terminals, Zigbee DALI module (with terminal covers removed)

Screw terminals, Zigbee DALI module (with terminal covers removed)

The eight screw terminals are used as follows:

  • Three screw terminals for the power input

  • Three screw terminals for the power output

  • Two screw terminals for the DALI light output

An external power supply (220–240 VAC) is connected to the power input. The power output is used for power distribution to the DALI control gear.

Table: Screw Terminals, Zigbee DALI Module

Terminal designation

Usage

Power input

L (in)

Line (L) lead, 220–240 VAC, 50/60 Hz, maximum 5 A

N (in)

Neutral (N) lead, 220–240 VAC, 50/60 Hz, maximum 5 A

 
action_zoom_plus_stroke

Protective earth ground

Power output

 
action_zoom_plus_stroke

Protective earth ground

N (out)

Neutral (N) lead, 220–240 VAC, 50/60 Hz, maximum 5 A

L (out)

Line (L) lead, 220–240 VAC, 50/60 Hz, maximum 5 A

DALI light output

DA+

DALI bus line (+)

DA-

DALI bus line (-)

  • Zigbee Modules Screw Terminals
  • RP Controller Expansion Zigbee Modules
  • RP-C-EXT-ZB-DALI
  • Wiring