earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C
Functionalities: Hardware
Product version: 2022
9/7/2022

RJ45 Pinout for the RS-485 Ports of the RP-C Controller

This section provides the RJ45 pinout for the RP-C controller's two RS-485 ports.

The RS-485 ports are labeled RS-485 Com A and RS-485 Com B. For more information, see RP-C Communication Ports .

The RJ45 pinout differs only with regards to pin 2 between the two RS-485 ports.

Note:

For the RP-C-12A-F-24V, RP-C-12B-F-24V, RP-C-12C-F-24V, and RP-C-16A-F-230V controller models, the rating for the RS-485 Com A port, the RJ45 pinout for the RS-485 Com B port, and the labeling of the two RS-485 ports differ between different hardware versions of the controllers. For more information, see Differences Between RP-C Hardware Versions .

The wiring recommendations for the RS-485 ports depend on the type of network the ports are used for. For more information, see Communication Port Wiring .

 
action_zoom_plus_stroke RJ45 pinout for the RP-C controller RS-485 ports

RJ45 pinout for the RP-C controller RS-485 ports

Table: RJ45 Pinout for the RP-C Controller RS-485 Com A Port

RJ45 Pin

Description

1

Not connected

2

Not connected

3

RS485+ (A)

4

+24 VDC

5

Ground

6

RS485– (B)

7

+24 VDC

8

Ground

Table: RJ45 Pinout for the RP-C Controller RS-485 Com B Port

RJ45 Pin

Description

1

Not connected

2

TXEN

3

RS485+ (A)

4

+24 VDC

5

Ground

6

RS485– (B)

7

+24 VDC

8

Ground

  • Wiring
  • Communication Port Wiring
  • RP-C Communication Ports
  • RP-C Sensor Bus
  • RP-C Room Bus
  • RP-C Modbus
  • Differences Between RP-C Hardware Versions
  • RP-C Models