SpaceLogic* RP-C-EXT-MS-BLE multi-sensor connects to the SpaceLogic RP room controllers and is used for infrared motion detection and luminosity measurements. The multi-sensor supports Bluetooth Low Energy based applications such as beaconing and remote control communication.
The multi-sensor is connected to the RP-C room controller using an RJ45 type quick connector.
The multi-sensor's three flexible mounting brackets (springs) enable quick and easy installation on a suspended ceiling tile. The multi-sensor also comes with a mounting ring, which allows the sensor to be installed on a ceiling with drywall anchors and a 76 mm (3 in.) clearance hole or to a 102 mm (4 in.) junction/gang box.
The multi-sensor is a Bluetooth Low Energy (BLE) device. The multi-sensor support for Bluetooth beacon enables nearby mobile devices with a specific app installed to interact when in close proximity to the broadcasting multi-sensor. The Bluetooth beacon can be used for services such as indoor positioning of the mobile device. The service and mobile app need to be provided by a third party. The Bluetooth connection can also be used for communication with the RP-C-RC-BLE remote control, which makes it possible to control the lighting, blinds, and air conditioning in a zone of an office building.
The multi-sensor is part of the RP controller expansion modules product range. The multi-sensor can be combined with the RP controller expansion modules for lighting and blind control to provide a connected room solution.
* Formerly known as SmartX.
The multi-sensor has the following features:
Power and communications through the room bus
Motion detection through passive infrared sensor
Luminosity measurement through ambient light sensor
Bluetooth Low Energy for beaconing applications such as indoor positioning - a service to be provided by third party
Beaconing follows standard iBeacon profile - compatible with multiple indoor positioning providers
Bluetooth Low Energy for wireless connection to RP-C-RC-BLE remote control
Status LED for the device
Rotary switch for address configuration
The RP controller room bus allows RP controller expansion modules to be connected to the controller for people counting, motion detection, luminosity and sound pressure level measurements, Bluetooth Low Energy based applications, and control of electric lights and window blinds.
The RP-C Pro controller room bus supports up to nine connected RP controller expansion modules with the following restrictions:
Maximum of two DALI light modules
Maximum of two SMI blind modules
Maximum of seven Multi-sensor or Insight-Sensor devices
The RP-C Advanced controller room bus supports up to six connected RP controller expansion modules with the following restrictions:
Maximum of two DALI light modules
Maximum of two SMI blind modules
Maximum of four Multi-sensor or Insight-Sensor devices
Maximum total length of the room bus is 72 m (236 ft).
Product |
Part number |
RP-C-EXT-MS-BLE
|
SXWREMSBLE10001
|
Electrical | |||||||||
DC input supply voltage
|
24 VDC
|
||||||||
Powered by the RP-C through the room bus (RJ45)
|
|||||||||
Maximum power consumption
|
0.3 W
|
||||||||
Environment | |||||||||
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
||||||||
Ambient temperature, storage
|
-20 to +70 °C (-4 to +158 °F)
|
||||||||
Humidity
|
20 to 90 % RH non-condensing
|
||||||||
Material | |||||||||
Plastic flame rating
|
UL94 V-0
|
||||||||
Ingress protection rating
|
IP 20
|
||||||||
Cover color
|
Signal white (RAL9003)
|
||||||||
Mechanical | |||||||||
|
|||||||||
Overall external diameter
|
97.5 mm (3.84 in.)
|
||||||||
Diameter of mounting clearance hole
|
75.0 to 76.0 mm (2.95 to 3.00 in.)
|
||||||||
External washer thickness
|
12 mm (0.47 in.)
|
||||||||
Overall external thickness
|
19 mm (0.75 in.)
|
||||||||
Internal thickness
|
20 mm (0.79 in.)
|
||||||||
Overall internal depth
|
28 mm (1.10 in.)
|
||||||||
Weight, multi-sensor with mounting springs (3x)
|
0.083 kg (0.183 lb)
|
||||||||
Weight, multi-sensor with mounting ring
|
0.094 kg (0.207 lb)
|
||||||||
Installation
|
Plastic unit to be fitted flush in a suspended ceiling tile with a thickness of up to 45 mm (1.77 in.)
|
||||||||
Software compatibility | |||||||||
EcoStruxure Building Operation software
|
version 3.1 and later
|
||||||||
Agency compliances | |||||||||
Emission
|
RCM; BS/EN 61000-6-3; BS/EN 50491-5-2; FCC Part 15, Subparts B and C, Class B
|
||||||||
Immunity
|
BS/EN 61000-6-2; BS/EN 50491-5-3
|
||||||||
Radio
|
EN 300 328 V2.1.1
|
||||||||
Safety standards
|
BS/EN 60730-1; BS/EN 60730-2-11; BS/EN 50491-3; UL 916 C-UL US Listed
|
||||||||
FCC ID
|
DVE-MS1
|
||||||||
ISED certification number
|
IC: 24775-MS1
|
||||||||
Fire performance in air-handling spaces
a
|
UL 2043
|
||||||||
a) The multi-sensor is approved for plenum applications. | |||||||||
Communication ports | |||||||||
Room bus
|
RS-485
|
||||||||
Dual RJ45 ports for daisy-chain configurations
|
|||||||||
Use a Cat 5 (or higher) cable
|
|||||||||
Maximum total length of the room bus: 72 m (236 ft)
|
|||||||||
Room bus protection
|
Transient voltage suppressors on communication and power signals
|
||||||||
Wireless connectivity | |||||||||
Bluetooth Low Energy | |||||||||
Communication protocol
|
Bluetooth
®
5.1 Low Energy compliant
|
||||||||
Frequency
|
2.402 to 2.480 GHz
|
||||||||
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
||||||||
Maximum output power
|
3 dBm
|
||||||||
Antenna
|
Integrated antenna
|
||||||||
Beacon protocol
|
iBeacon
|
||||||||
Hardware | |||||||||
CPU type
|
ARM Cortex-M4 single-core
|
||||||||
Frequency
|
38.4 MHz
|
||||||||
SRAM (embedded)
|
256 KB
|
||||||||
Flash memory (embedded)
|
1024 KB
|
||||||||
Flash memory (serial)
|
2 MB
|
||||||||
Status indicator
|
LED (green and red) that shows the status of the device
|
||||||||
Address switch
|
Rotary switch 0 to 9
|
||||||||
Set button
|
Push-button switch
|
||||||||
Motion detection | |||||||||
Sensor
|
Quad-type passive infrared (PIR) sensor with Fresnel lens
|
||||||||
Detection range
|
See image and table below.
|
||||||||
|
|||||||||
|
|||||||||
Luminosity measurements | |||||||||
Sensor
|
Ambient Light Sensor (ALS)
|
||||||||
|
|||||||||
Spectral response
|
Human eye
|
||||||||
Luminosity range
|
0 to 10,000 lux
|
||||||||
Field of view
|
30 degrees from vertical
|