SpaceLogic* RP-C-EXT-IS-BLE Insight-Sensor connects to the SpaceLogic RP controllers and is used for people counting, motion detection, and luminosity and sound level monitoring, and supports Bluetooth Low Energy based applications such as beaconing and remote control communication.
The Insight-Sensor provides real-time occupant information that enables immediate control of HVAC for optimized energy consumption and indoor environment, for example, by adapting the fan speed to occupancy level or turning off the lights when unoccupied.
The Insight-Sensor is connected to the RP controller using an RJ45 type quick connector.
The Insight-Sensor's three flexible mounting brackets (springs) enable quick and easy installation on a suspended ceiling tile. The Insight-Sensor also comes with a mounting ring, which allows the device to be installed in open ceiling applications.
The Insight-Sensor is part of the RP controller expansion modules product range. The Insight-Sensor can be combined with the RP controller expansion modules for lighting and blind control to provide a connected room solution.
* Formerly known as SmartX.
The SpaceLogic Insight-Sensor has the following features:
Power and communications through the room bus
People counting through thermal image sensor with software configurable detection areas
Motion detection through passive infrared sensor
Luminosity measurement through ambient light sensor
Sound pressure level measurement through an analog acoustic sensor, which enables monitoring of sound levels in both enclosed and open spaces
Temperature and humidity measurement provided for dew point calculation
Bluetooth Low Energy for beaconing applications such as indoor positioning - a service to be provided by third party
Beaconing follows standard iBeacon profile - compatible with multiple indoor positioning providers
Bluetooth Low Energy for wireless connection to RP-C-RC-BLE remote control
Status LED for the device
Rotary switch for address configuration
The RP controller room bus allows RP controller expansion modules to be connected to the controller for people counting, motion detection, luminosity and sound pressure level measurements, Bluetooth Low Energy based applications, and control of electric lights and window blinds.
The RP-C Pro controller room bus supports up to nine connected RP controller expansion modules with the following restrictions:
Maximum of two DALI light modules
Maximum of two SMI blind modules
Maximum of seven Multi-sensor or Insight-Sensor devices
The RP-C Advanced controller room bus supports up to six connected RP controller expansion modules with the following restrictions:
Maximum of two DALI light modules
Maximum of two SMI blind modules
Maximum of four Multi-sensor or Insight-Sensor devices
Maximum total length of the room bus is 72 m (236 ft).
The thermal image sensor senses the heat radiation from each individual. The device applies advanced image processing to the thermal images, and the result is a people count number, which is periodically transmitted to the RP controller. The information from the device cannot be used to identify people.
Using the EcoStruxure Building Operation software, the thermal image sensor's detection area can be configured to reduce overlapping areas between two devices to minimize the risk of a person being counted twice. The detection area can also be adjusted to exclude heat radiating objects such as radiators and windows heated by solar rays, and to exclude corridors and other adjacent areas through which people just pass by.
The Insight-Sensor measures the sound pressure level using an analog solution, without involving any digital audio processing, codec, or recording. Each measured value is an average value of one second of analog integration. The measurements are performed every two minutes. The device is not capable of recording or streaming audio samples.
The Insight-Sensor is a Bluetooth Low Energy (BLE) device. The Insight-Sensor support for Bluetooth beacon enables nearby mobile devices with a specific app installed to interact when in close proximity to the broadcasting Insight-Sensor. The Bluetooth beacon can be used for services such as indoor positioning of the mobile device. The service and mobile app need to be provided by a third party. The Bluetooth connection can also be used for communication with the RP-C-RC-BLE remote control, which makes it possible to control the lighting, blinds, and air conditioning in a zone of an office building.
Product |
Part number |
RP-C-EXT-IS-BLE
|
SXWREISBLE10001
|
Electrical | |||||||||
DC input supply voltage
|
24 VDC
|
||||||||
Powered by the RP controller through the room bus (RJ45)
|
|||||||||
Maximum power consumption
|
0.35 W
|
||||||||
Environment | |||||||||
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
||||||||
Ambient temperature, storage
|
-20 to +70 °C (-4 to +158 °F)
|
||||||||
Humidity
|
20 to 90 % RH non-condensing
|
||||||||
Material | |||||||||
Plastic flame rating
|
UL94 V-0
|
||||||||
Ingress protection rating
|
IP 20
|
||||||||
Cover color
|
Signal white (RAL9003)
|
||||||||
Mechanical | |||||||||
|
|||||||||
Overall external diameter
|
97.5 mm (3.84 in.)
|
||||||||
Diameter of mounting clearance hole
|
75.0 to 76.0 mm (2.95 to 3.00 in.)
|
||||||||
External washer thickness
|
12 mm (0.47 in.)
|
||||||||
Overall external thickness
|
19 mm (0.75 in.)
|
||||||||
Internal thickness
|
20 mm (0.79 in.)
|
||||||||
Overall internal depth
|
28 mm (1.10 in.)
|
||||||||
Weight, Insight-Sensor with mounting springs (3x)
|
0.088 kg (0.194 lb)
|
||||||||
Weight, Insight-Sensor with mounting ring
|
0.098 kg (0.216 lb)
|
||||||||
Installation
|
Plastic unit to be fitted flush in a suspended ceiling tile with a thickness of up to 45 mm (1.77 in.)
|
||||||||
The mounting springs enable quick and easy installation in a suspended celing. The mounting ring allows the device to be installed in a ceiling with drywall anchors or to a 102 mm (4 in.) junction box. | |||||||||
Compatibility | |||||||||
EcoStruxure BMS server communication
|
|||||||||
EcoStruxure Building Operation
|
version 4.0.1 and later
|
||||||||
Agency compliances | |||||||||
Emission
|
RCM; BS/EN 61000-6-3; BS/EN 50491-5-2; FCC Part 15, Subparts B and C, Class B
|
||||||||
Immunity
|
BS/EN 61000-6-2; BS/EN 50491-5-3
|
||||||||
Radio
|
EN 300 328 V2.1.1
|
||||||||
Safety standards
|
BS/EN 60730-1; BS/EN 60730-2-11; BS/EN 50491-3; UL 916 C-UL US Listed
|
||||||||
FCC ID
|
DVE-IS1
|
||||||||
ISED certification number
|
IC: 24775-IS1
|
||||||||
Fire performance in air-handling spaces
a
|
UL 2043
|
||||||||
a) The SpaceLogic Insight-Sensor is approved for plenum applications. | |||||||||
Communication ports | |||||||||
Room bus
|
RS-485
|
||||||||
Dual RJ45 ports for daisy-chain configurations
|
|||||||||
Use a Cat 5 (or higher) cable
|
|||||||||
Maximum total length of the room bus: 72 m (236 ft)
|
|||||||||
Room bus protection
|
Transient voltage suppressors on communication and power signals
|
||||||||
Wireless connectivity | |||||||||
Bluetooth Low Energy | |||||||||
Communication protocol
|
Bluetooth
®
5.1 Low Energy compliant
|
||||||||
Frequency
|
2.402 to 2.480 GHz
|
||||||||
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
||||||||
Maximum output power
|
3 dBm
|
||||||||
Antenna
|
Integrated antenna
|
||||||||
Beacon protocol
|
iBeacon
|
||||||||
Hardware | |||||||||
Main microcontroller | |||||||||
CPU type
|
ARM Cortex-M4 single-core
|
||||||||
Frequency
|
38.4 MHz
|
||||||||
SRAM (embedded)
|
256 KB
|
||||||||
Flash memory (embedded)
|
1024 KB
|
||||||||
Flash memory (serial)
|
16 MB
|
||||||||
Sub microcontroller | |||||||||
CPU type
|
ARM Cortex-M4 single-core
|
||||||||
Frequency
|
80 MHz
|
||||||||
SRAM (embedded)
|
320 KB
|
||||||||
Flash memory (embedded)
|
1 MB
|
||||||||
Flash memory (serial)
|
2 MB
|
||||||||
Additional hardware | |||||||||
Status indicator
|
LED (green and red) that shows the status of the device
|
||||||||
Address switch
|
Rotary switch 0 to 9
|
||||||||
Set button
|
Push-button switch
|
||||||||
People counting | |||||||||
Sensor
|
Longwave infrared (LWIR) microbolometer
|
||||||||
Detection range
|
See image and table below.
|
||||||||
|
|||||||||
|
|||||||||
a) At the level of 1 m (3.3 ft) above the floor. | |||||||||
Average counting accuracy
a
|
Up to 90%
|
||||||||
a) Correct installation and configuration required. | |||||||||
Motion detection | |||||||||
Sensor
|
Quad-type passive infrared (PIR) sensor with Fresnel lens
|
||||||||
Detection range
|
See image and table below.
|
||||||||
|
|||||||||
|
|||||||||
Luminosity measurements | |||||||||
Sensor
|
Ambient Light Sensor (ALS)
|
||||||||
|
|||||||||
Spectral response
|
Human eye
|
||||||||
Luminosity range
|
0 to 10,000 lux
|
||||||||
Field of view
|
30 degrees from vertical
|
||||||||
Sound pressure level measurements | |||||||||
Sensor
|
Microelectromechanical system (MEMS) acoustic sensor
|
||||||||
Dynamic pressure
|
35 to 79 dBA
|
||||||||
Accuracy
|
+/- 3 dBA
|
||||||||
Bandwidth
|
10 Hz to 8 kHz
|
||||||||
Temperature measurements | |||||||||
Range
|
0 to 50 °C (32 to 122 °F)
|
||||||||
Accuracy
|
+/-1 °C (+/-1.8 °F)
|
||||||||
Humidity measurements | |||||||||
Range
|
0 to 100% RH
|
||||||||
Accuracy
|
+/-4% (within the range of 20 to 80% RH)
|
||||||||
+/-6% (outside the range of 20 to 80% RH)
|