earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AS-P, PS-24V, RP-C, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-DALI-M-PD, RP-C-EXT-MS-BLE
Functionalities: Engineering, Hardware
Product version: 3.2, 3.3, 2022
12/17/2021

RP-C-CRS-DEMO

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications arrow1_rotationCommunication ports and switches
 
action_zoom_plus_stroke RP-C-CRS-DEMO – EcoStruxure Connected Room Solutions for Buildings Demo Kit

RP-C-CRS-DEMO – EcoStruxure Connected Room Solutions for Buildings Demo Kit

Introduction

RP-C-CRS-DEMO is a demonstration kit for the Connected Room Solutions for Buildings.

The demo kit is intended to be used for demos in trade shows, trainings, and in meetings with partners, system integrators, consultants, and end customers.

The demo kit is a portable tool for demonstrating Connected Room Solution functions such as light and blind control, multi-sensor operation, and control using SpaceLogic* Sensors.

The demo kit is designed for 230 VAC (50/60 Hz) operation.

* Formerly known as SmartX

Features

The demo kit has been designed for demonstration of the following features:

  • Light and blind control

  • Multi-sensor operation

  • Control using SpaceLogic Sensors

Table: Part Numbers

Product

Part number

RP-C-CRS-DEMO
SXWRECRSDEMO10001

Table: SpaceLogic Devices Included in the Demo Kit

Product

Part number

AS-P

SXWASPXXX10001

PS-24V power supply to AS-P

SXWPS24VX10001

RP-C
(RP-C-16A-F-230V)

SXWRCF16A10002

DALI light module
(RP-C-EXT-DALI-M-PD)

SXWREDAMPD10001

Low-voltage blind module
(RP-C-EXT-BL-2-LV-PD)

SXWREB2LVPD10001

Multi-sensor
(RP-C-EXT-MS-BLE)

SXWREMSBLE10001

SpaceLogic Sensor base with temperature, humidity, and CO 2 sensors

SXWSBTHCXSXX

SpaceLogic Sensor cover with touchscreen display with light and blind control buttons

SXWSC4XSELXW

Other Equipment Included in the Demo Kit

The demo kit also includes the following equipment:

  • IP67 rated case

  • LED light and DALI LED driver for lighting demo

  • LED light strip for blind position simulation

  • 24 VDC power supply

  • RJ45 and USB connectors

  • On/Off switches

  • Residual current breaker with overcurrent protection

IEC power cord, USB cables, and patch cables are not included in the demo kit.

Specifications

AC input
Nominal voltage
230 VAC
Frequency
50/60 Hz
Mechanical
Dimensions
638 x 505 x 224 mm (25.1 x 19.9 x 8.8 in.)
Weight
10.8 kg (23.8 lb)
Software compatibility
EcoStruxure Building Operation software
version 3.2 and later

Communication ports and switches

 
action_zoom_plus_stroke

Table: Communication Ports and Switches

Marking

Internal Connection

Function/Typical Use

USB/AS-P

USB Device port on AS-P

Configuration of IP address using Device Administrator

USB/RP-C

USB Host port on RP-C

Reserved for future use

IP1/AS-P

Ethernet 1 port on AS-P

Connection to Local Area Network (LAN)

IP2/AS-P

Ethernet 2 port on AS-P

Connection to RP-C (IP1/RP-C)

IP1/RP-C

Ethernet 1 port on RP-C

Connection to AS-P (IP2/AS-P) or to another AS-P network if used in demo of zoning

IP2/RP-C

Ethernet 2 port on RP-C

Extension of IP network with additional RP-Cs

COMA/RP-C

RS-485 (RJ45) Com A port (“Sensor Bus”) on RP-C

Daisy chaining of SpaceLogic Sensors (room sensors) on sensor bus

COMB/RP-C

RS-485 (RJ45) Com B port (“Room Bus”) on RP-C

Daisy chaining of RP Series expansion modules, such as light modules, blind modules, and multi-sensors, on room bus

DI1

Digital Input 1 (DI1) on DALI light module

Programmable function, switch on/off control of lights

DI2

Digital Input 2 (DI2) on DALI light module

Programmable function, switch on/off control of lights

DI3

Digital Input 1 (DI1) on low-voltage blind module

Programmable function, switch on/off

DI4

Digital Input 2 (DI2) on low-voltage blind module

Programmable function, switch on/off

  • AS-P
  • RP-C Advanced
  • RP-C-EXT-MS-BLE
  • RP-C-EXT-DALI-M-PD
  • RP-C-EXT-BL-2-LV-PD
  • Wireless Adapter - Advanced