RP-C-RC-BLE – Remote control
SpaceLogic* RP-C-RC-BLE remote control connects wirelessly to the RP controller expansion sensor module, such as the SpaceLogic RP-C-EXT-MS-BLE Multi-sensor and RP-C-EXT-IS-BLE Insight-Sensor, and enables the occupants of modern office buildings to control the comfort level of their space.
The intuitive and ergonomic user interface provides immediate access to controls for lights, blinds, temperature setpoint, and fan speed. The remote control also allows the user to select from a preconfigured set of scenes, which may include preconfigured groups of lights or blinds.
The remote control base can be easily mounted onto a wall or partition. If required, the remote control can be permanently fixed into the base using screws.
The remote control is easily commissioned by configuring the interface through the EcoStruxure Building Operation software and then associating the device with the sensor module in the room to be controlled.
The remote control communicates with the sensor module using the Bluetooth Low Energy wireless communication protocol and pairs with the sensor module in the room.
* Formerly known as SmartX.
The remote control has the following features:
Bluetooth Low Energy wireless communication
Light control (on/off and dimming)
Blind control (blind position and slat angle)
Selection from a preconfigured set of scenes
Up to 4 groups of lights and 12 groups of blinds are handled separately
Temperature setpoint and fan speed adjustment
Over-the-air (OTA) firmware update
Product |
Part number |
RP-C-RC-BLE
|
SXWRERCBLE10001
|
Electrical | |
DC input supply voltage
|
3.0 VDC
|
DC input source
|
1 pcs of 3.0 V Lithium coin CR2450 battery
a
|
a) The battery should only be replaced by qualified service personnel. Contact Schneider Electric to replace the battery. | |
Battery operating life
|
Minimum 5 years
a
|
a) In an operating environment of 15 to 30 °C (59 to 86 °F) and normal office use. | |
Environment | |
Ambient temperature, operating
|
0 to 40 °C (32 to 104 °F)
|
Ambient temperature, storage
|
0 to 40 °C (32 to 104 °F)
|
Humidity
|
20 to 90 % RH non-condensing
|
Material | |
Ingress protection rating
|
IP 30
|
Mechanical | |
Dimensions, remote control
|
57 W x 143 H x 18 D mm (2.24 W x 5.63 H x 0.71 D in.)
|
![]() |
|
Dimensions, base
|
62 W x 69 H x 21 D mm (2.44 W x 2.72 H x 0.83 D in.)
|
![]() |
|
Weight, including battery
|
0.105 kg (0.231 lb)
|
Installation
|
Partition or bearing wall using the base
|
Software compatibility | |
EcoStruxure Building Operation software
|
version 3.2 and later
|
Agency compliances | |
EMC
|
ETSI EN 301 489-1 V2.2.0 (2017-03); ETSI EN 301 489-17 V3.2.0 (2017-03)
|
FCC 47 CFR Part 15 Subparts B and C, Class B
|
|
ICES-003 (Issue 6), Class B
|
|
RCM
|
|
Emission
|
BS/EN 55032:2015
|
Immunity
|
BS/EN 61000-4-3:2006 + A1:2008 + A2:2010; BS/EN 61000-4-2:2009
|
Radio
|
EN 300 328 V2.1.1
|
SAR
|
BS/EN 62479:2010
|
FCC 47 CFR Part 2, 2.1093; KDB 447498 D01 v06
|
|
RSS-102 Issue 5 (2015)
|
|
Safety standards
|
BS/EN 62368-1:2014; BS/EN 50491-3:2009
|
FCC ID
|
QOQ13
|
ISED certification number
|
IC: 5123A-13
|
Wireless connectivity | |
Bluetooth Low Energy | |
Communication protocol
|
Bluetooth
®
5.0 Low Energy compliant
|
Frequency band
|
2.4 GHz
|
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
Maximum output power
|
8 dBm
|
Antenna
|
Integrated chip antenna
|
Over-the-air (OTA) firmware update
|
Yes
|
Display | |
Display resolution
|
128 x 96 pixels
|
Display size
|
35 W x 43 H mm (1.4 W x 1.7 H in.)
|
Display type
|
FSTN monochrome LCD
|
Keypad | |
Keys
|
3 context-sensitive keys for navigation and selecting options in the different screens
|
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
|
|
1 key for selecting scenes
|